IESNA:LM-63-2002
[TEST]P1382191
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-3)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-722-U-5MQ
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 2200K FIXTURE w/ TYPE V SQUARE MEDIUM DISTRIBUTION OPTIC
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3402.3
TILT=NONE
26 -1 1 38 11 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
360.1 364.0 366.3 369.4 374.1 377.3 381.9 389.0 396.8 405.4 414.7 424.9 440.5 461.6 486.6 518.6 553.8 592.8 633.4 
674.8 716.2 749.8 787.3 824.0 852.9 815.4 790.4 806.8 774.0 736.5 574.1 189.8 40.6 21.9 14.1 7.8 4.7 0.0 
360.1 362.4 364.8 368.7 371.8 376.5 381.2 387.4 396.0 404.6 414.0 424.9 440.5 461.6 487.4 518.6 554.6 594.4 633.4 
676.4 718.6 755.3 791.2 825.6 857.6 825.6 796.7 814.6 785.7 746.7 585.0 209.3 43.7 23.4 14.1 7.8 5.5 0.0 
360.1 362.4 364.8 367.9 371.8 375.7 381.2 388.2 396.8 406.9 416.3 428.8 444.4 466.3 492.8 524.1 560.8 599.1 640.5 
685.8 731.1 774.0 815.4 852.9 892.7 888.8 844.3 867.8 856.8 823.2 674.8 294.5 76.5 32.0 18.0 8.6 5.5 0.0 
360.1 361.6 365.5 369.4 372.6 376.5 381.2 389.0 398.3 408.5 421.0 433.5 450.7 471.0 496.8 528.0 563.1 603.8 649.1 
695.1 745.9 794.3 842.0 890.4 936.5 981.8 957.6 955.2 975.5 964.6 852.1 531.9 136.7 39.8 21.9 10.9 4.7 
0.0 
360.1 360.8 364.0 368.7 371.8 376.5 381.9 390.5 399.9 410.1 424.9 439.0 455.4 473.3 499.1 526.4 562.4 602.2 649.8 
698.3 749.0 802.9 853.7 909.2 966.2 1030.2 1106.8 1124.7 1144.2 1172.4 1112.2 715.4 296.8 73.4 28.1 10.9 4.7 
0.0 
360.1 360.8 364.8 368.7 372.6 376.5 383.5 392.9 403.0 414.0 427.2 442.9 458.5 474.9 497.5 528.0 560.8 599.9 645.9 
694.4 742.8 794.3 845.9 902.9 966.9 1048.2 1151.3 1302.0 1363.7 1330.9 1156.7 877.1 561.6 200.7 37.5 11.7 
4.7 0.0 
360.1 361.6 365.5 370.2 374.1 377.3 382.7 390.5 399.9 410.8 424.1 439.7 455.4 474.1 499.1 528.0 563.1 604.5 649.1 
696.7 747.5 800.6 852.1 903.7 959.9 1027.1 1109.1 1158.3 1199.7 1216.1 1061.5 685.8 333.5 64.0 25.0 10.9 4.7 
0.0 
360.1 360.8 364.0 368.7 372.6 375.7 380.4 387.4 396.8 407.7 418.6 432.7 449.9 471.8 497.5 528.8 565.5 606.1 649.8 
697.5 744.3 795.1 842.8 885.7 932.6 984.9 978.7 999.0 991.2 943.5 788.1 529.6 130.4 35.1 21.1 10.2 4.7 
0.0 
360.1 362.4 366.3 370.2 372.6 376.5 381.2 387.4 395.2 403.8 415.5 426.5 443.6 466.3 492.8 526.4 562.4 600.6 642.8 
685.8 731.9 774.0 813.1 853.7 895.1 903.7 874.0 892.0 829.5 768.6 637.3 342.1 70.3 33.6 18.7 8.6 4.7 0.0 
360.1 361.6 364.8 367.9 371.0 375.7 379.6 385.8 393.7 402.2 412.4 423.3 440.5 461.6 488.9 521.0 556.9 595.9 636.6 
679.5 718.6 756.8 792.0 826.4 863.9 847.4 829.5 822.5 744.3 687.3 564.7 258.5 49.2 24.2 13.3 7.8 5.5 0.0 
360.1 361.6 364.8 367.1 371.0 374.9 379.6 385.1 392.1 401.5 410.8 422.6 439.7 460.0 488.2 518.6 555.3 595.9 634.2 
675.6 715.4 751.4 786.5 818.5 857.6 838.1 820.9 813.9 735.8 679.5 556.1 232.8 44.5 22.7 13.3 7.0 4.7 0.0 
